3.3.3.3 Library Project Options (XC8 Archiver)
The XC8 archiver, xc8-ar, combines a collection of object files into a single archive file, also known as a library.
- Right click on the project node and select ‘Properties’.
- Click on the ‘Toolchain’ tab, then go to XC8 Archiver ->General->Archiver Flags to configure library options.
- Right click on the project node and select ‘Build’ to build the project with configured options.