50.9.3 Sleep Mode Current Consumption
Sleep mode configuration and measurements are defined in this section.
Remember: In Sleep mode, power consumption of the device is
optimized with respect to response time.
- VDD3V3 = 3.3V
- VDDCORE/VDDPLL = Internal Voltage regulator used
- TA = 25°C
- Core 0 clock (CPU_CLK0) and Core 1 (CPU_CLK1) clock stopped
- Sub-system 0 Main Clock (MCK0, MCK0DIV,MCK0DIV2), Sub-system 1 Main Clock (MCK1, MCK1DIV) in Sleep mode at various frequencies.
- All peripheral clocks deactivated
- No activity on I/O lines
- Current measurement as illustrated in the figure below
| Cores Clock / Main Clock (MHz) | AMP1 | AMP2 | Unit | |
|---|---|---|---|---|
| Core 0 Clock/Main Clock MCK0, MCK0DIV, MCK0DIV2 | Core 1 Clock/Main Clock MCK1, MCK1DIV | |||
| 200/200, 100, 200 | 240/240, 120 | 35 | 23 | mA |
| 100/100, 100, 100 | 120/120, 120 | 28.5 | 16.5 | mA |
| 50/50, 50, 50 | 60/60, 60 | 24 | 12 | mA |