50.9.4 Active Mode Power Consumption

The current consumption configuration for Active mode is as follows:

  • VDD3V3 = 3.3V
  • VDDCORE = internal voltage regulator used
  • TA = 25°C
  • Core 0 clock (CPU_CLK0) and Core 1 (CPU_CLK1) clock running at various frequencies
  • Sub-system 0 main Clock (MCK0, MCK0DIV, MCK0DIV2), Sub-system 1 main Clock (MCK1, MCK1DIV) running at various frequencies.
  • All peripheral clocks deactivated
  • No activity on IO lines
  • Flash Wait State (FWS) in EEFC_FMR adjusted versus core frequency
  • Current measurement as illustrated in the figure below

Active mode power consumption values are obtained using a PIC32CXMTSH-DB, with a limited number of samples using typical process devices, at typical voltage and room temperature.

These values are not tested in production.

Figure 50-30. Measurement Setup for Active Mode