16.5.2 RSTC Status Register

The reset value given here assumes that a General reset has been performed, subject to change if other types of reset are generated.
Name: RSTC_SR
Offset: 0x04
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       SRCMPNRSTL 
Access RR 
Reset 00 
Bit 15141312111098 
     RSTTYP[3:0] 
Access RRRR 
Reset 0000 
Bit 76543210 
       CORESMSURSTS 
Access RR 
Reset 00 

Bit 17 – SRCMP Software Reset Command in Progress

When set, this bit indicates that a Software reset command is in progress and that no further Software reset should be performed until the end of the current one. This bit is automatically cleared at the end of the current Software reset.

ValueDescription
0

No Software reset command is being performed by the RSTC. The RSTC is ready for a Software reset command.

1

A Software reset command is being performed by the RSTC.

Bit 16 – NRSTL NRST Pin Level

Reports NRST pin level after sampling on MCK clock.

Bits 11:8 – RSTTYP[3:0] Reset Type

Reports the cause of the last processor reset. Reading RSTC_SR does not reset this field.

Values not listed below must be considered ‘reserved’.

ValueNameDescription
0 GENERAL_RST

First power-up reset, Core and VDD3V3 Supply Monitor if not a PORVDD3V3 reset

1 BACKUP_RST

VDDCORE reset. Wake-up from Backup mode.

2 WDT0_RST

Watchdog 0 fault occurred

3 SOFT_RST

Processor reset required by the software

4 USER_RST

NRST pin detected low

5 CORE_SM_RST

Core Supply Monitor reset

6 CPU_FAIL_RST

CPU clock failure detection occurred

7 SLCK_XTAL_RST

32.768 kHz crystal failure detection fault occurred

9 WDT1_RST

Watchdog 1 fault occurred

10 PORVDD3V3_RST

VDD3V3 (PORVDD3V3) reset occurred

Bit 1 – CORESMS VDDCORE Supply Monitor Reset Flag Status (cleared on read)

ValueDescription
0

No VDDCORE reset occurred since the last read of RSTC_SR.

1

VDDCORE reset occurred since the last read of RSTC_SR.

Bit 0 – URSTS User Reset Status (cleared on read)

Set when a high-to-low transition of the NRST pin (reset assertion) occurs. This transition is also detected on the MCK rising edge. If the User reset is disabled (URSTEN = 0 in RSTC_MR) and if the interrupt is enabled by RSTC_MR.URSTIEN, URSTS triggers an interrupt. Reading the RSTC_SR resets URSTS and clears the interrupt.

ValueDescription
0

No high-to-low edge on NRST pin happened since the last read of RSTC_SR.

1

At least one high-to-low transition of NRST pin has been detected since the last read of RSTC_SR.