36.6.5 Display Features
In order to improve the flexibility of SLCDC the following set of display modes are embedded:
- Force Mode off: all pixels are turned off and the memory content is kept.
- Force Mode on: all pixels are turned on and the memory content is kept.
- Inverted mode: all pixels are set in the inverted state as defined in SLCDC memory and the memory content is kept.
- Two blinking modes:
- Standard Blinking mode: all pixels are alternately turned off to the predefined state in SLCDC memory at LCDBLKFREQ frequency.
- Inverted Blinking mode: all pixels are alternately turned off to the predefined opposite state in SLCDC memory at LCDBLKFREQ frequency.
- Buffer Swap mode: all pixels are alternatively assigned to the state defined in the user buffer then to the state defined in the display buffer.