36.6.9 User Buffer Organization
The pixels to be displayed are written into SLCDC_LMEMRx. There are up to two 32-bit registers for each common terminal. The following table provides the address mapping of all commons/segments to be displayed.
When segment remap is used (SLCDC_SMR0 differs from 0), the unmapped segments must be kept cleared to limit internal signal switching.
| Register | Common Terminal | SEG31 .. SEG0 | Memory Address | ||
|---|---|---|---|---|---|
| SLCDC_LMEMR7 | COM7 | SLCDC_LMEMR7[31:0] | 0x238 | ||
| SLCDC_LMEMR6 | COM6 | SLCDC_LMEMR6[31:0] | 0x230 | ||
| SLCDC_LMEMR5 | COM5 | SLCDC_LMEMR5[31:0] | 0x228 | ||
| SLCDC_LMEMR4 | COM4 | SLCDC_LMEMR4[31:0] | 0x220 | ||
| SLCDC_LMEMR3 | COM3 | SLCDC_LMEMR3[31:0] | 0x218 | ||
| SLCDC_LMEMR2 | COM2 | SLCDC_LMEMR2[31:0] | 0x210 | ||
| SLCDC_LMEMR1 | COM1 | SLCDC_LMEMR1[31:0] | 0x208 | ||
| SLCDC_LMEMR0 | COM0 | SLCDC_LMEMR0[31:0] | 0x200 | ||