37.6.10 Transferring Timer Values with PDC in Capture Mode

The PDC can perform access from the TC to system memory in Capture mode only.

The following figure illustrates how TC_RA and TC_RB can be loaded in the system memory without processor intervention.

Figure 37-6. Example of Transfer with PDC in Capture Mode