30.5.3 IPC Interrupt Pending Register
| Name: | IPC_IPR |
| Offset: | 0x008 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| IRQ31 | IRQ30 | IRQ29 | IRQ28 | IRQ27 | IRQ26 | IRQ25 | IRQ24 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| IRQ23 | IRQ22 | IRQ21 | IRQ20 | IRQ19 | IRQ18 | IRQ17 | IRQ16 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IRQ15 | IRQ14 | IRQ13 | IRQ12 | IRQ11 | IRQ10 | IRQ9 | IRQ8 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IRQ7 | IRQ6 | IRQ5 | IRQ4 | IRQ3 | IRQ2 | IRQ1 | IRQ0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – IRQx Interrupt x Pending
| Value | Description |
|---|---|
| 0 |
The corresponding interrupt is not pending. |
| 1 |
The corresponding interrupt is pending. |