29.3.2 Interrupt Sources
The SEFC interrupt line is connected to the interrupt controller. Using the SEFC interrupt requires the interrupt controller to be programmed first. The SEFC interrupt is generated only if the value of the bit FRDY in Flash Mode register (EEFC_FMR) is ‘1’.