50.5.2.1 Output Driver AC Characteristics
The timing definitions necessary to specify the maximum operating frequency of an output driver are given in the figure below.
t: Period of the digital output signal
f = 1 / t: Frequency of the digital output signal
tHIGH: Time during which the output waveform is greater than VDD/2
tLOW = t - tHIGH: Time during which the output waveform is less than VDD/2
d = tHIGH / t: Output waveform duty cycle
In Output Driver AC Characteristics, Output Load = 10pF, 3V < VDD3V3 < 3.6V, the maximum operating frequency fMAX guarantees that the driver’s output waveform fulfills the following characteristics :
- tR < 0.75 / fMAX and tF < 0.75 / fMAX
- d: the duty cycle of the output waveform is between 45% and 55%
The fMAX parameter indicates the speed limit of an output driver across various operating conditions: supply voltage range, load capacitance, slew rate programming. The effective maximum output frequency of a specific output line may be limited by the peripheral that drives this line.
The table below gives the AC output characteristics of the output drivers in the following conditions:
- Output load: 10pF at the pin
- VDD3V3 range: 3V < VDD < 3.6V
- Four slew rate settings programmable in the PIO Controller user interface
| Symbol | Parameter | I/O Type | Conditions | Unit | ||
|---|---|---|---|---|---|---|
| Slew Rate | Min | Max | ||||
| tR | Rise time (2, 3) | PIOA/B/C/D IOs | Fast | 1.76 | 3.1 | ns |
| Medium Fast | 4.1 | 9.5 | ||||
| Medium | 6.3 | 14 | ||||
| Slow | 8.6 | 19.6 | ||||
| tF | Fall time(2, 3) | PIOA/B/C/D IOs | Fast | 1.88 | 3.5 | ns |
| Medium Fast | 4.9 | 10 | ||||
| Medium | 7.6 | 15.2 | ||||
| Slow | 10.3 | 20.8 | ||||
| fMAX | Maximum frequency(1, 2, 3) | PIOA/B/C/D IOs | Fast | – | 65 | MHz |
| Medium Fast | – | 20 | ||||
| Medium | – | 15 | ||||
| Slow | – | 10 | ||||
- fMAX may be limited by the peripheral that drives the I/O line.
- Measured between 10% and 90%.
- Simulation data.