50.3.1 Power Supply Inputs
| Supply Name | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDD3V3 |
| VDD3V3 and VDDIN_AFE are powered from one single power source such that V(VDD3V3,VDDIN_AFE) ≤ 50mV | – | – | V |
| 12-bit ADC, LCD and Internal Voltage Reference not operating | 2.25 | 3.6 | V | ||
| 12-bit ADC operating with external reference voltage. LCD with external supply | 2.5 | 3.6 | V | ||
| All analog blocks and LCD operating | 2.8 | 3.6 | V | ||
| VDDCORE | Core Logic Power Supply (including CPU, Memories and Peripherals) |
Applies only when VDDCORE and VDDPLL are powered from an external regulator. VDDCORE and VDDPLL are powered from one single power source such that V(VDDCORE,VDDPLL) ≤ 50mV | 1.04 | 1.21 | V |
| VDDPLL | PLLs and 12-48 MHz Crystal Oscillators supply | ||||
| VBAT | Power supply of the backup area if no VDD3V3 | – | 1.65 | 3.6 | V |
| VDDLCD | LCD voltage regulator input or output for the LCD Driver, and its logic | At any time, VDDLCD ≤ VDD3V3 | 2.5 | 3.6 | V |
| VDDIN_AFE | VDDA regulator power supply | – | 3.0 | 3.6 | V |
| VDDA | EMAFE analog circuits power supply input | – | 2.7 | 2.9 | V |
| tR_VDD | Power supply slope at power-up | Applies to any of the power supply inputs listed above | 0.2 | 20 | mV/μs |
| tF_VDD | Power supply slope at power-down | Applies to any of the power supply inputs listed above | -20 | -1 | mV/μs |