50.8.2.1 Flash Wait States and Operating Frequency

The maximum operating frequency given in the following table is limited by the Embedded Flash access time when the processor is fetching code out of it. The table gives the device maximum operating frequency depending on the FWS field of the EFC_FMR register. This field defines the number of wait states required to access the Embedded Flash memory.

Table 50-56. Flash Wait State Versus Core 0 Operating Frequency
FWS

(Flash Wait State)

Core 0 Frequency(1, 2)Unit
025MHz
151
276
3102
4127
5153
6179
7204
Note:
  1. Over the full temperature and VDDCORE/VDD3V3 voltage range of the device.
  2. Simulation data.