37.7.23 TC Fault Mode Register

This register can only be written if the WPEN bit is cleared in the TC Write Protection Mode Register.

Name: TC_FMR
Offset: 0xD8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ENCF1ENCF0 
Access R/WR/W 
Reset 00 

Bit 1 – ENCF1 Enable Compare Fault Channel 1

ValueDescription
0 Disables the FAULT output source (CPCS flag) from channel 1.
1 Enables the FAULT output source (CPCS flag) from channel 1.

Bit 0 – ENCF0 Enable Compare Fault Channel 0

ValueDescription
0 Disables the FAULT output source (CPCS flag) from channel 0.
1 Enables the FAULT output source (CPCS flag) from channel 0.