26.4.1 SFRBU IO Retention Register

The following configuration values are valid for all listed bit names of this register:

0: Keep function (IO_retention) activated in pads.

1: No Keep function (IO_retention) activated in pads.

Name: SFRBU_IO_RETENTION
Offset: 0x30
Reset: 0x0001F7FF
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        NRST 
Access R/W 
Reset 1 
Bit 15141312111098 
 PD_30_24PD_23_16PD_15_8PD_7_0 PC_22_16PC_15_8PC_7_0 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 
Bit 76543210 
 PB_26_24PB_23_16PB_15_8PB_7_0PA_31_24PA_23_16PA_15_8PA_7_0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 16 – NRST Keep Function on NRST Pad

Bit 15 – PD_30_24 Keep Function on PD24 to PD30

Bit 14 – PD_23_16 Keep Function on PD16 to PD23

Bit 13 – PD_15_8 Keep Function on PD8 to PD15

Bit 12 – PD_7_0 Keep Function on PD0 to PD7

Bit 10 – PC_22_16 Keep Function on PC16 to PC22

Bit 9 – PC_15_8 Keep Function on PC8 to PC15

Bit 8 – PC_7_0 Keep Function on PC0 to PC7

Bit 7 – PB_26_24 Keep Function on PB24 to PB26

Bit 6 – PB_23_16 Keep Function on PB16 to PB23

Bit 5 – PB_15_8 Keep Function on PB8 to PB15

Bit 4 – PB_7_0 Keep Function on PB0 to PB7

Bit 3 – PA_31_24 Keep Function on PA24 to PA31

Bit 2 – PA_23_16 Keep Function on PA16 to PA23

Bit 1 – PA_15_8 Keep Function on PA8 to PA15

Bit 0 – PA_7_0 Keep Function on PA0 to PA7