26.4.2 SFRBU BOD Core Register

Write in this register to clear this flag.
Name: SFRBU_BODCORE
Offset: 0x40
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        STATUS 
Access R/W 
Reset 0 

Bit 0 – STATUS Core Brownout Detector

ValueDescription
0

Indicates there is no BODCORE event from the Power-on Reset or from the last time this register has been cleared.

1 Indicates there is at least one BODCORE event from the Power-on Reset or from the last time this register has been cleared.