13.2.1 Associated Documentation

The device implements the standard Arm CoreSight™ Macrocell. For information on CoreSight, the following reference documents are available from the Arm website:

  • CoreSight Technology System Design Guide (ARM DGI 0012D)
  • CoreSight Components Technical Reference Manual (ARM DDI 0314H)
  • Arm Debug Interface v5 Architecture Specification (Doc. ARM IHI 0031A)