10 Pin Description
| PIN | NAME | Description |
|---|---|---|
1 | VIN | Input Voltage |
2 | VIN RTN | Input Voltage Return/Ground |
3 | ON/OFF (INHIBIT) | Power Supply ON/OFF, ON(OPEN/HIGH), OFF(SHORT/LOW) |
4 | SYNC | External Clock Signal Input |
5 | SYNC RTN | External Clock Signal Return |
6 | CHASSIS | Chassis Pin |
7 | R-ADJUST | Remote Adjust Pin to Adjust Output Voltage |
8 | PARALLEL | Parallel Bus Pin to use Multiple Devices for Higher Power |
9 | RMT SNS RTN | Load Voltage Remote Sense Return |
10 | RMT SNS | Load Voltage Remote Sense |
11 | VOUT | Output Voltage |
12 | VOUT RTN | Output Voltage Return/Ground |