1 Benefits and Features
- Up to 50W Output Power (Parallel Up to Four for Higher Power)
- 86 VDC to 158 VDC Input Range
- Five Output Configurations Available
Output Base Part Number 3.3V
SA50-120-3R3S
5V
SA50-120-5S
12V
SA50-120-12S
15V
SA50-120-15S
28V
SA50-120-28S
- Up to 85% Efficiency @ Full Load
- <1% Output Ripple
- Internal EMI Filter ompliant to MIL-STD-461
- Forward Topology
- Patented Magnetic Feedback
- Adjustable Output with Remote Adjust
- Inhibit Pin for Electrical ON/OFF
- Isolated Synchronization Input
- Low Mass 120g
- Flight Proven Technology with >8 x 106 Hours of MTBF
- Product is Classified as EAR99
- Customization of Input/Output Voltages Available Upon Request