4 Absolute Maximum Ratings
Rating | Value |
|---|---|
VIN range | -0.5 VDC to 165 VDC |
Output power | 50 W |
Lead temperature | 300 °C for 10 s |
Operating temperature | -55 °C to 125 °C |
Storage temperature | -55 °C to 125 °C |
Shock | 1500 gpk, 0.5 ms, ½ sine |
Constant acceleration | 50 g |
Random vibration | 24.06 grms, 50 Hz to 2000 Hz |