5 Electrical Parameters

This section shows the electrical parameters of the SA50-120 Single Series device under the following conditions unless otherwise specified:

Parameter

Output

Conditions

Min

Nom

Max

Units

Input voltage

(Vin)

—

Note 2

86

120

158

V

Output voltage set point

(VOUT)

28V

IOUT = 100% rated load

27.73

28.00

28.27

V

15V

14.85

15.00

15.15

12V

11.88

12.00

12.12

5V

5.05

5.10

5.15

3.3V

3.27

3.30

3.33

Output voltage adjust

(VADJ)

——

5

——

%

Output power

(POUT)

28V

Note 13

In all cases Output power must be kept within Pout rating.

0.5

—

50

W

15V

50

12V

50

5V

50

3.3V

33

Output current

(IOUT)

28V

—

0.18

—

1.8

A

15V

0.33

3.3

12V

0.42

4.2

5V

0.1

10

3.3V

0.1

10

Line regulation

(VRLINE)

28V

VIN = 86 V, 120 V, 158 V IOUT = 10%, 50%, 100% rated Note 12

–56

—

56

mV

15V

–30

30

12V

–24

24

5V

̶ 10

10

3.3V

–10

10

Load regulation

(VRLOAD)

28V

VIN = 86 V, 120 V, 158 V IOUT = 10%, 50%, 100% rated Note 11

–280

—

280

mV

15V

–150

150

12V

–120

120

5V

̶ 50

50

3.3V

–50

50

Input current

(IIN)

—

IOUT=0, pin3 open

—

10

35

mA

Pin 3 shorted to pin 2

3

5

Output ripple

(VRIP)

28V

VIN = 86 V, 120 V, 158 V IOUT = 100% rated, Note 4

—

100

280

mV p-p

15V

75

150

12V

60

120

5V

25

50

3.3V

25

50

Switching frequency

(FS)

—

Sync input (pin 4) open

200

220

240

kHz

Efficiency

(EFF)

28V

IOUT = 100% rated load

79

85

—

%

15V

79

85

—

12V

77

83

—

5V

75

81

—

3.3V

73

79

—

Inhibit input

Inhibit input: ON Threshold

—

Note 1

4.5

——

V

Inhibit input: OFF (sink)

—

Note 1

1000

——

µA

Inhibit input: OFF Threshold

—

Note 1

——

2

V

Current limit point

(% rated output)

—

When VOUT = 90% of nominal set point

105

—

145

%

Synchronization

frequency range

—

The external clock on sync input (pin 4)

500

—

600

kHz

Synchronization pulse-high level

—

Note 1

4.0

—

10.0

V

Synchronization pulse-low level

—

Note 1

–0.5

—

0.5

V

Synchronization pulse-transition rate

—

Note 1

200

—

V/µs

Synchronization pulse-duty cycle

—

Note 1

10

—

80

%

Power dissipation, load fault

(PD)

—

Short circuit, overload

Note 6

——

24

W

Output response to step load changes

(VTLD)

28V

(50% to/from 100%)

rated load Note 7

–2200

—

2200

mV peak

15V

–1200

1200

12V

–900

900

5V

–300

300

3.3V

–300

300

Recovery time, step load changes

(TTLD)

—

(50% to/from 100%)

rated load

Notes 7, 8

—

200

2000

µs

Output response to step line changes

(VTLN)

28V

86V to/from 158V IOUT = 100% rated load Note 9

–1000

—

1000

mV peak

15V

–600

600

12V

–480

480

5V

–300

300

3.3V

–300

300

Recovery time, step line changes

(TTLN)

—

86V to/from 158V IOUT = 100% rated load Notes 8, 9

—

200

2000

µs

Turn-on response: overshoot

(VOS) (main)

28V

(0% to 100%) rated load Notes 3, 4, 10

——

2800

mV

15V

——

1500

12V

——

1200

5V

——

500

3.3V

——

500

Turn-on response: turn-on delay

(TDLY)

—

Note 10

0.1

—

10

ms

Capacitive load

(CL)

28V

Note 5

——

200

µF

15V

——

350

12V

——

450

5V

——

1000

3.3V

——

1000

Line rejection

——

DC to 50 kHz, IOUT = 100% rated load

30

60

—

dB

Isolation

——

@25°C and 200V

  1. Input (1, 2, 3) to Outputs (7-12)
  2. Sync (4-5) to All (1-3, 6-12)
  3. Chassis (6) to All (1-5, 7-12)

100

——

MΩ

Mass

——

Standard case style A, B

—

120

—

g

MTBF

——

MIL-HDBK-217F2, SF, 35°C

—

8.22x106

—

hrs