18 Ordering Information

|
Model |
SA50-120 |
Standard Applications 50W, 120V input modules. (Other models and input voltages available) | ||
|
Line Input |
120 |
120.0V |
Line input voltage. (120V nominal input) | |
|
Main |
-3R3S |
3.3V |
Main output voltage | |
|
-5S |
5.0V | |||
|
-12S |
12.0V | |||
|
-15S |
15.0V | |||
|
-28S |
28.0V | |||
|
Mechanical Package |
-A |
Axial |
0.125 in thru-hole |
Mechanical packaging options. Electrical connections are either Radial or Axial. Mounting holes are drilled thru-hole or blind hole threaded. |
|
-B |
Radial |
4-40 thread | ||
|
-C |
Axial |
M3 thread | ||
|
-D |
Radial |
0.125 in thru-hole | ||
|
-E |
Axial |
4-40 thread | ||
|
-F |
Radial |
M3 thread | ||
|
Screening |
-H |
Hardened |
Microchip offers units with two levels of radiation screening. Hardened and Prototype (non-hardened) units. | |
|
-P |
Prototype | |||
Microchip also offers a thermal interface, the ST-2X3; this is a non-silicon, space-approved thermal interface. The data sheet is available upon request.