15 Qualification Test (Reference Report QTR996)
| Test | Conditions |
|---|---|
| External Visual |
Per O&M – Dimensions and mass or STD 883 2009 |
| Electrical | Read and record (-55°C, 25°C, 85°C) |
| Shock, Non-Operating |
MIL-STD-202, method 213, test condition F, 1500 gpk, 0.5 ms ½ sine pulse. Three pulses in each direction of each axis, 18 pulses total |
| Vibration, Operating | MIL-STD-202, method 214, condition II-F,
24.06 grms random vibrations, 50 Hz – 2000 Hz, 3 min/axis (9 min
total) Outputs monitored |
| Temperature Cycling | 10 cycles from base plate temperature, MIL-STD-883, method 1010.9, condition A |
| EMI | CE101, CE102, CS101, RE101, RE102, RS101, RS103 per MIL-STD-461 with setup per MIL-STD-462. |
| External Visual Inspection | No damage |
| Steady State Life Test | 1000 hrs at Tc = 105°C, 50% of rated load |
| End-Point Electricals | Read and record ( -55°C, 25°C, 85°C) |