1.4.4.17 OSAL_SEM_TYPE Enum
C
typedef enum OSAL_SEM_TYPE
{
OSAL_SEM_TYPE_BINARY,
OSAL_SEM_TYPE_COUNTING
} OSAL_SEM_TYPE;Summary
Enumerated type representing the possible types of semaphore.
Description
This enum represents possible semaphore types. OSAL_SEM_TYPE_BINARY - Simple binary type that can be taken once OSAL_SEM_TYPE_COUNTING - Complex type that can be taken set number of times defined at creation time
Remarks
Binary and counting semaphore type.