1.4.4.12 OSAL_MUTEX_Unlock Function
C
OSAL_RESULT OSAL_MUTEX_Unlock(OSAL_MUTEX_HANDLE_TYPE* mutexID)Summary
Unlocks a mutex.
Description
This function unlocks a previously obtained mutex.
Precondition
Mutex must have been created.
Parameters
| Param | Description |
|---|---|
| mutexID | Pointer to the mutex handle |
Returns
OSAL_RESULT_TRUE - Mutex released
OSAL_RESULT_FALSE - Mutex failed to be released or error occurred
Example
...
if (OSAL_MUTEX_Lock(&mutexData, 1000) == OSAL_RESULT_TRUE)
{
// manipulate the shared data
...
// unlock the mutex
OSAL_MUTEX_Unlock(&mutexData);
}Remarks
None.