1.4.4.9 OSAL_MUTEX_Create Function
C
OSAL_RESULT OSAL_MUTEX_Create(OSAL_MUTEX_HANDLE_TYPE* mutexID)Summary
Creates a mutex.
Description
This function creates a mutex, allocating storage if required and placing the mutex handle into the passed parameter.
Precondition
Mutex must have been declared.
Parameters
| Param | Description |
|---|---|
| mutexID | Pointer to the mutex handle |
Returns
OSAL_RESULT_TRUE - Mutex successfully created
OSAL_RESULT_FALSE - Mutex failed to be created
Example
OSAL_MUTEX_HANDLE_TYPE mutexData;
OSAL_MUTEX_Create(&mutexData);
...
if (OSAL_MUTEX_Lock(&mutexData, 1000) == OSAL_RESULT_TRUE)
{
// manipulate the shared data
...
}Remarks
None.