1.4.4.10 OSAL_MUTEX_Delete Function
C
OSAL_RESULT OSAL_MUTEX_Delete(OSAL_MUTEX_HANDLE_TYPE* mutexID)Summary
Deletes a mutex.
Description
This function deletes a mutex and frees associated storage if required.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| mutexID | Pointer to the mutex handle |
Returns
OSAL_RESULT_TRUE - Mutex successfully deleted
OSAL_RESULT_FALSE - Mutex failed to be deleted
Example
OSAL_MUTEX_Delete(&mutexData);
Remarks
None.