1.4.4.14 OSAL_Free Function
C
void OSAL_Free(void* pData)Summary
Deallocates a block of memory and return to the default pool.
Description
This function deallocates memory and returns it to the default pool. In an RTOS-based application, the memory may have been allocated from multiple pools or simply from the heap. In non-RTOS applications, this function calls the C standard function free.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pData | Pointer to the memory block to be set free |
Returns
None.
Example
// create a working array
uint8_t* pData;
pData = OSAL_Malloc(32);
if (pData != NULL)
{
...
// deallocate the memory
OSAL_Free(pData);
// and prevent it accidentally being used again
pData = NULL;
}Remarks
None.