1.2.9.7 SYS_PORT_PinInputEnable Function
C
void SYS_PORT_PinInputEnable(SYS_PORT_PIN pin)Summary
Enables selected IO pin as input.
Description
This function enables selected IO pin as input.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pin | One of the IO pins from the enum SYS_PORT_PIN |
Returns
None.
Example
SYS_PORT_PinInputEnable(SYS_PORT_PIN_PB3);
Remarks
None.