1.2.8.5 SYS_INT_SourceEnable Function
C
void SYS_INT_SourceEnable( INT_SOURCE source )Summary
Enables the specified interrupt source.
Description
This function enables the specified interrupt source/line at the interrupt controller level.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| source | Interrupt source/line available at interrupt controller. |
Returns
None.
Example
SYS_INT_SourceEnable(USART0_IRQn);
Remarks
The corresponding module level interrupts must be enabled to trigger the specified interrupt source/line. For example, USART0 interrupt enable at interrupt controller level is not triggered unless USART0 module level interrupt for TXRDY or RXRDY or Error interrupts are not enabled.