1.2.8.7 SYS_INT_SourceRestore Function
C
void SYS_INT_SourceRestore( INT_SOURCE source, bool status )Summary
Restores an interrupt vector to the state specified in the parameter.
Description
This function restores the interrupt vector to the state specified in the parameters.
Precondition
SYS_INT_SourceDisable must have been called previously to get the state value.
Parameters
| Param | Description |
|---|---|
| - true | Enable Interrupt Vector |
| - false | Disable Interrupt Vector |
Returns
None.
Example
bool status;
// Save interrupt vector state and disable interrupt
status = SYS_INT_SourceDisable( aSrcId );
// Critical Section
// Restore interrupt vector state
SYS_INT_SourceRestore( aSrcId, status )Remarks
None.