1.2.9.4 SYS_PORT_PinToggle Function

1.2.9.4 C

void SYS_PORT_PinToggle(SYS_PORT_PIN pin)

1.2.9.4 Summary

Toggles the selected pin.

1.2.9.4 Description

This function toggles/inverts the value on the selected I/O line/pin.

1.2.9.4 Precondition

Port Initialization must have been done using appropriate Initialize API call.

1.2.9.4 Parameters

ParametersDescription
pinOne of the IO pins from the enum SYS_PORT_PIN

1.2.9.4 Returns

None.

1.2.9.4 Example

SYS_PORT_PinToggle(SYS_PORT_PIN_PB3);

1.2.9.4 Remarks

None.