1.2.9.5 SYS_PORT_PinSet Function
1.2.9.5 C
void SYS_PORT_PinSet(SYS_PORT_PIN pin)
1.2.9.5 Summary
Sets the selected pin.
1.2.9.5 Description
This function drives '1' on the selected I/O line/pin.
1.2.9.5 Precondition
None.
1.2.9.5 Parameters
| Parameters | Description |
|---|---|
| pin | One of the IO pins from the enum SYS_PORT_PIN |
1.2.9.5 Returns
None.
1.2.9.5 Example
SYS_PORT_PinSet(SYS_PORT_PIN_PB3);
1.2.9.5 Remarks
None.