1.2.9.8 SYS_PORT_PinOutputEnable Function

1.2.9.8 C

void SYS_PORT_PinOutputEnable(SYS_PORT_PIN pin)

1.2.9.8 Summary

Enables selected IO pin as output.

1.2.9.8 Description

This function enables selected IO pin as output.

1.2.9.8 Precondition

None.

1.2.9.8 Parameters

ParametersDescription
pinOne of the IO pins from the enum SYS_PORT_PIN

1.2.9.8 Returns

None.

1.2.9.8 Example

SYS_PORT_PinOutputEnable(SYS_PORT_PIN_PB3);

1.2.9.8 Remarks

None.