1.1.4.3 Configuring the Library
The NAND Flash driver library should be configured through the MCC. The following figures show the MCC configuration window for the NAND Flash driver and brief description.
NAND Flash Driver With SMC Peripheral Connected
Configuration Options
-
PLIB Used:
Specifies the Peripheral library connected
-
Number of Clients:
Indicates maximum number of clients
Always set to one as it supports only a single client
-
Chip Select:
NAND Flash Chip Select - NAND Flash Controller support available in this Chip Select number
-
Enable Error Correction Code (PMECC):
Provides hardware accelerated error correction code using PMECC and PMERRLOC
The Programmable Multi-bit Error Correction Code Controller (PMECC) can be used to generate redundancy information for NAND Flash devices. It supports redundancy for correction of 2, 4, 8, 12, or 24 bits of error per sector of data.
Programmable Multi-bit ECC Error Location Controller (PMERRLOC) provides Hardware Acceleration to Determine Roots of Polynomials Defined over a Finite Field
-
Use DMA for Transmit and Receive ?
If this option is enabled then NAND Flash driver uses DMA for page/block read and write operations from/to the NAND Flash device