1.2.2.12 SYS_CACHE_CleanDCache_by_Addr Function

1.2.2.12 C

void SYS_CACHE_CleanDCache_by_Addr (uint32_t *addr, int32_t size)

1.2.2.12 Summary

Data Cache Clean by address.

1.2.2.12 Description

Cleans Data Cache for the given address.

1.2.2.12 Precondition

None.

1.2.2.12 Parameters

ParametersDescription
addrAddress (aligned to 32-byte boundary)
sizeSize of memory block (in number of bytes)

1.2.2.12 Returns

None.

1.2.2.12 Example

SYS_CACHE_CleanDCache_by_Addr(addr, size);

1.2.2.12 Remarks

None.