1.2.2.13 SYS_CACHE_CleanInvalidateDCache_by_Addr Function

1.2.2.13 C

void SYS_CACHE_CleanInvalidateDCache_by_Addr (uint32_t *addr, int32_t size)

1.2.2.13 Summary

Data Cache Clean and Invalidate by address.

1.2.2.13 Description

Cleans and invalidates Data Cache for the given address.

1.2.2.13 Precondition

None.

1.2.2.13 Parameters

ParametersDescription
addrAddress (aligned to 32-byte boundary)
sizeSize of memory block (in number of bytes)

1.2.2.13 Returns

None.

1.2.2.13 Example

SYS_CACHE_CleanInvalidateDCache_by_Addr(addr, size);

1.2.2.13 Remarks

None.