1.2.2.11 SYS_CACHE_InvalidateDCache_by_Addr Function
1.2.2.11 C
void SYS_CACHE_InvalidateDCache_by_Addr (uint32_t *addr, int32_t size)
1.2.2.11 Summary
Invalidate Data Cache by address.
1.2.2.11 Description
Invalidates Data Cache for the given address.
1.2.2.11 Precondition
None.
1.2.2.11 Parameters
| Parameters | Description |
|---|---|
| addr | Address (aligned to 32-byte boundary) |
| size | Size of memory block (in number of bytes) |
1.2.2.11 Returns
None.
1.2.2.11 Example
SYS_CACHE_InvalidateDCache_by_Addr(addr, size);
1.2.2.11 Remarks
None.