1.1.5.1.2 Using the Library
The SST38 driver provides the blocking APIs to read, write and erase SST38 memory.
The SST38 driver can be used in following ways:
-
To perform sector erase operation
-
To perform chip erase operation
-
To perform page write to the SST38
-
To read the product identification codes of the SST38
Example Application to Erase, Write and Read SST38 Memory
#define BUFFER_SIZE (DRV_SST38_PAGE_SIZE) #define SST38_MANUFACTURER_ID (0x00BFU) #define SST38_DEVICE_ID (0x536BU) APP_DATA appData; void APP_Initialize ( void ) { uint32_t i = 0; /* Place the App state machine in its initial state. */ appData.state = APP_STATE_INIT; for (i = 0; i < BUFFER_SIZE; i++) { appData.writeBuffer[i] = i; } } void APP_Tasks ( void ) { /* Check the application's current state. */ switch ( appData.state ) { /* Application's initial state. */ case APP_STATE_INIT: { if (DRV_SST38_Status(DRV_SST38_INDEX) == SYS_STATUS_READY) { appData.state = APP_STATE_OPEN_DRIVER; } break; } case APP_STATE_OPEN_DRIVER: { appData.handle = DRV_SST38_Open((SYS_MODULE_INDEX)DRV_SST38_INDEX, DRV_IO_INTENT_READWRITE); if (appData.handle != DRV_HANDLE_INVALID) { appData.state = APP_STATE_ID_GET; } break; } case APP_STATE_ID_GET: { if (DRV_SST38_ReadProductId(appData.handle, &appData.readManId, &appData.readDeviceId) != true) { appData.state = APP_STATE_ERROR; } else { if ( (appData.readManId == SST38_MANUFACTURER_ID) && (appData.readDeviceId == SST38_DEVICE_ID) ) { appData.state = APP_STATE_ERASE_FLASH; } } break; } case APP_STATE_ERASE_FLASH: { if (DRV_SST38_ChipErase(appData.handle) != true) { appData.state = APP_STATE_ERROR; } else { appData.state = APP_STATE_WRITE_MEMORY; } break; } case APP_STATE_WRITE_MEMORY: { if (DRV_SST38_PageWrite(appData.handle, appData.writeBuffer, 0x60000000U) != true) { appData.state = APP_STATE_ERROR; } else { appData.state = APP_STATE_READ_MEMORY; } break; } case APP_STATE_READ_MEMORY: { if (DRV_SST38_Read(appData.handle, appData.readBuffer, BUFFER_SIZE, 0x60000000U) != true) { appData.state = APP_STATE_ERROR; } else { appData.state = APP_STATE_VERIFY_DATA; } break; } case APP_STATE_VERIFY_DATA: { if (!memcmp(appData.writeBuffer, appData.readBuffer, BUFFER_SIZE)) { appData.state = APP_STATE_SUCCESS; } else { appData.state = APP_STATE_ERROR; } break; } case APP_STATE_SUCCESS: case APP_STATE_ERROR: default: break; } }