9.3 Technical Support
For technical support, see http://www.microchip.com/support/hottopics.aspx. When requesting technical support for STK600, include the following information:
- The version number of Microchip Studio, which can be found in the Microchip Studio menu “Help/About”
- PC processor type and speed
- PC operating system and version
- What target AVR device is used (complete part number)
- Programming voltage
- Jumper settings
- A detailed description of the problem