4.1 Kit Contents
The box contains:
- STK600 Starter Kit Evaluation Board
- Cables for STK600:
- Two 10-wire cables for I/O ports and Parallel mode programming
- One 6-wire cable for in-system programming
- Four two-wire cables for UART and DataFlash connections
- USB Cable
- DC Power Cable
- Device Board with an ATmega2560 Device
- Two Sets of Screws and Nuts, and One Set of Clips