5.4.2.1 Motherboard
Insert the nuts into the STK600 motherboard from the bottom side. When properly installed, the two locking springs should hold the nut in place.

Insert the nuts into the STK600 motherboard from the bottom side. When properly installed, the two locking springs should hold the nut in place.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.