4.1 External MTCH2120 Evaluation
The following steps are required for connecting the on-board host MCU with an external MTCH2120:
- Ensure the voltage of the external MTCH2120 does not exceed 3.3V, as the on-board host operates at 3.3V
- Modify the PCB jumper by cutting the connection between J5 and J4, which is typically closed
- Install Header J5 and connect it to the external MTCH2120 board