1.4.3.9 PAL_PLC_SetMacRtPib Function
C
PAL_PLC_PIB_RESULT PAL_PLC_SetMacRtPib(PAL_PLC_HANDLE handle, MAC_RT_PIB_OBJ *pibObj);Summary
Sets value of G3 MAC-RT or G3 PHY PIB attribute.
Description
This routine allows a client to set information to PLC transceiver on MAC-RT and PHY information base (PIB).
Precondition
PAL_PLC_HandleGet must have been called to obtain a valid PLC PAL handle.
Parameters
| Param | Description |
|---|---|
| handle | A valid handle, returned from PAL_PLC_HandleGet. |
| pibObj | Pointer to PIB object to indicate the PIB to write. PIB object includes a data buffer to write the new value. |
Returns
Result of setting the PIB (see PAL_PLC_PIB_RESULT).
Example
// 'palPlcHandle', returned from the PAL_PLC_HandleGet MAC_RT_PIB_OBJ pibObj; pibObj.pib = MAC_RT_PIB_PAN_ID; pibObj.index = 0; pibObj.length = 2; pibObj.pData[0] = 0x12; pibObj.pData[1] = 0x34; if (PAL_PLC_SetMacRtPib(palPlcHandle, &pibObj) == PAL_PLC_PIB_SUCCESS) { // PIB has been written successfully }
Remarks
None.