1.4.3.14 PAL_PLC_STATUS Enum
C
typedef enum {
PAL_PLC_STATUS_UNINITIALIZED = SYS_STATUS_UNINITIALIZED,
PAL_PLC_STATUS_BUSY = SYS_STATUS_BUSY,
PAL_PLC_STATUS_READY = SYS_STATUS_READY,
PAL_PLC_STATUS_ERROR = SYS_STATUS_ERROR,
PAL_PLC_STATUS_INVALID_OBJECT = SYS_STATUS_ERROR_EXTENDED - 1,
} PAL_PLC_STATUS;Summary
Identifies the current status/state of the PLC PAL module.
Description
This enumeration identifies the current status/state of the PLC PAL module.
Remarks
This enumeration is the return type for the PAL_PLC_Status routine. The upper layer must ensure that PAL_PLC_Status returns PAL_PLC_STATUS_READY before performing PLC PAL operations.