1.5.3.5 PAL_RF_Tasks Function
C
void PAL_RF_Tasks( void );Summary
Maintains the RF PAL's state machine.
Description
This function is used to maintain the RF PAL's internal state machine.
Precondition
None.
Parameters
None.
Returns
None.
Example
while (true)
{
PAL_RF_Tasks();
// Do other tasks
}Remarks
- This function is normally not called directly by an application. It is called by the system's Tasks routine (SYS_Tasks).
- This function will never block or access any resources that may cause it to block.
- This function is only available for WBZ450/451 device.