1.5.3.22 PAL_RF_TX_PARAMETERS Struct
C
typedef struct
{
/* TX time (PPDU start), referred to system 64-bit time counter */
uint64_t timeCount;
/* Transmitter power attenuation in dB (max 31 dB) */
uint32_t txPowerAttenuation;
/* CSMA enable flag */
bool csmaEnable;
} PAL_RF_TX_PARAMETERS;Summary
Defines the parameters needed to request a transmission.
Description
This data type defines the parameters needed to request a transmission, using the PAL_RF_TxRequest function.
Remarks
None.