1.5.3.11 PAL_RF_GetRfPhyPibLength Function
C
uint8_t PAL_RF_GetRfPhyPibLength(PAL_RF_HANDLE handle, PAL_RF_PIB_ATTRIBUTE attribute);Summary
Gets size of PIB attribute.
Description
This routine allows to get the size in bytes of a RF PHY Information Base (PIB) attribute of the RF PHY layer.
Precondition
PAL_RF_HandleGet must have been called to obtain a valid RF PAL handle.
Parameters
| Param | Description |
|---|---|
| handle | A valid handle, returned from PAL_RF_HandleGet. |
| attribute | A valid PIB attribute (see PAL_RF_PIB_ATTRIBUTE). |
Returns
Size of PIB attribute in bytes. 0 if invalid PIB attribute.
Example
PAL_RF_HANDLE palRfHandle; // returned from PAL_RF_HandleGet uint8_t pibSize; pibSize = PAL_RF_GetRfPhyPibLength(palRfHandle, PAL_RF_PIB_PHY_CONFIG);
Remarks
None.