Jump to main content
Features
- Compliant with IEEE® 802.11 b/g/n Single Spatial Stream of 20 MHz Channel Bandwidth
- Supports Station (STA) Mode and Soft
Access Point (AP) Functionality in IEEE 802.11 Infrastructure and IBSS Networks
- Protected Management Frame (PMF)
Handled in Hardware, Wi-Fi® Protected Access 3 (WPA3)
support
- Integrated Power Amplifier (PA) and
Transmit (TX)/Receive (RX) Switch and Power Management
- Internal Flash Memory to store
Firmware
- Immutable Secure Boot with Hardware
Root of Trust
- Hardware based IEEE 802.15.2
Compliant Three-Wire Packet Traffic Arbitration (PTA) Interface for Wi-Fi/Bluetooth® Coexistence
- SDIO/Serial Peripheral Interface
(SPI) Host Interface
- Secure Device Firmware Upgrade
(DFU)