2 Hardware Overview
This section provides a detailed overview of the hardware components integral to the development environment. The SAMA5D27-SOM1-EK1 evaluation kit serves as the primary host MPU platform, and the WILCS02-SD board kit facilitates Wi-Fi® connectivity. These hardware tools are essential for the development and evaluation of high-performance applications, offering extensive connectivity options, advanced processing capabilities, and seamless integration. A thorough understanding of these hardware components is crucial for optimizing development workflows and achieving superior application performance.