8 Porting WILCS02 Linux Driver To Other Platforms
The relevant source code for the WILCS02 device driver and firmware revisions is maintained on GitHub. It is recommended that the users visit the following sites to get the latest code:
- WILCS02 Driver: github.com/linux4wilc/wilcs02_driver
- WILCS02 Firmware: github.com/linux4wilc/firmware